Item # |
CAD |
Rod Size |
Finish |
Maximum Load at 650 °F |
Maximum Load at 750 °F |
Weight |
|---|---|---|---|---|---|---|
| 3/8-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 0.375 in | Finish N/A Black | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.28 lb |
| 1/2-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 1/2 in | Finish N/A Black | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.28 lb |
| 5/8-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 5/8 in | Finish N/A Black | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.62 lb |
| 3/4-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 3/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 0.6 lb |
| 7/8-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 7/8 in | Finish N/A Black | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 1.7 lb |
| 1-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 1 in | Finish N/A Black | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 1.7 lb |
| 1-1/4-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 1-1/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 3.6 lb |
| 1-3/4-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 1 3/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 18,600 lb | Maximum Load at 750 °F N/A 14,566 lb | Weight N/A 16.4 lb |
| 2-1/4-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 2 1/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 32300 lb | Maximum Load at 750 °F N/A 25295 lb | Weight N/A 15.4 lb |
| 3/8-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 0.375 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.28 lb |
| 1/2-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 1/2 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.28 lb |
| 5/8-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 5/8 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.62 lb |
| 3/4-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 3/4 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 0.6 lb |
| 7/8-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 7/8 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 1.7 lb |
| 1-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 1 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 1.7 lb |
| 1-1/4-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 1-1/4 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 3.6 lb |
| 1-1/2-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 1-1/2 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 13,800 lb | Maximum Load at 750 °F N/A 10,807 lb | Weight N/A 3.5 lb |
| 1-3/4-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 1 3/4 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 18,600 lb | Maximum Load at 750 °F N/A 14,566 lb | Weight N/A 16.4 lb |
| 2-1/2-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 2-1/2 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 39800 lb | Maximum Load at 750 °F N/A 31169 lb | Weight N/A 14.9 lb |
| 2-3/4-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 1 3/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 18,600 lb | Maximum Load at 750 °F N/A 14,566 lb | Weight N/A 16.4 lb |
| 2-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 2 in | Finish N/A Black | Maximum Load at 650 °F N/A 24,600 lb | Maximum Load at 750 °F N/A 19,265 lb | Weight N/A 15.9 lb |
| 2-1/2-290-FS-BLK |
CAD
N/A
|
Rod Size N/A 2-1/2 in | Finish N/A Black | Maximum Load at 650 °F N/A 39800 lb | Maximum Load at 750 °F N/A 31169 lb | Weight N/A 14.9 lb |
| 2-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 2 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 24,600 lb | Maximum Load at 750 °F N/A 19,265 lb | Weight N/A 15.9 lb |
| 2-1/4-290-FS-GAL |
CAD
N/A
|
Rod Size N/A 2 1/4 in | Finish N/A Hot-Dip Galvanized | Maximum Load at 650 °F N/A 32300 lb | Maximum Load at 750 °F N/A 25295 lb | Weight N/A 15.4 lb |