BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: Recommended for support, or guide of heavy loads; often employed in power, process plant and marine service.
Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).
Ordering Fig. 137: Specify pipe size x rod size (e.g., 6 x 5/8), figure number, name. U-bolt will be furnished with longer tangents D or with longer threads E if so required and ordered. If hex nuts are not required, specify “without hex nuts”. Ordering Fig. 137S: Specify figure number, name, material specification, dimensions A, B, C, D, and E, and “with hex nuts” or “without hex nuts”.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A U-Bolts

Style

N/A Standard U-bolt

Size

N/A 2X3/8

Material

N/A Stainless Steel

Hex Nut Material

N/A Stainless Steel

Ambient Temperature [Max]

N/A 650 ºF

Max Normal Load at 650°F

N/A 1,460 lb

Max Normal Load at 750°F

N/A 1,144 lb

Max Side Load at 650°F

N/A 365 lb

Includes

N/A Four Finished Hex Nuts

Product Number

N/A 0500332853

UPC Code

N/A 69029121535

HPH Code

N/A 034GR4333E

Weight

N/A 0.33 lb