BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: Recommended for support or guide for glass, copper, brass and aluminum pipe.
Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).
Ordering: Specify pipe size x rod size (e.g., 2 x 3/8), figure number and name. If hex nuts are not required, specify “without hex nuts”.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A U-Bolts

Style

N/A Standard U-bolt

Size

N/A 3

Material

N/A Carbon steel. Formed portion of the U-bolt is plastic coated

Max Load

N/A 2,700 lb

Includes

N/A Four Finished Hex Nuts

Product Number

N/A 0500018080

UPC Code

N/A 69029113654

HPH Code

N/A 034GR6037

Weight

N/A 0.78 lb