BIM/CAD Content Library

CAD (0)
  • Cart is empty
How to size: Determine bracket size by dimension of standard bracket most suitable to the installation.
Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
Features:
  • Bracket may be installed either in position illustrated or reversed.
  • Ends of bracket are drilled to accept hanger rods up to 3/4".
Ordering: Specify bracket number, figure number, name and finish.
Order separately: Hanger rods, 2 bolts and plate washers are available through our Regional Service Centers, order as a Figure 193.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Steel Bracket

Style

N/A Light Welded

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 750 lb

Product Number

N/A 0500086129

UPC Code

N/A 69029113868

HPH Code

N/A 034GR7272

Weight

N/A 7.7 lb