BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: Recommended for attachment to steel or wooden beams, etc.
Features: An economical, practical and adjustable means of securing hangers to beams, etc.
Ordering: Specify rod size, figure number, name and finish.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL, ULC Listed and FM Approved.

Type

N/A Beam Bracket

Style

N/A Iron Side

Rod Size

N/A 5/8

Material

N/A Malleable iron

Finish

N/A Galvanized

Max Load With Lag Screw

N/A 760 lb

Max Load With Bolt to Steel

N/A 2,160 lb

Product Number

N/A 0500344684

UPC Code

N/A 69029183540

HPH Code

N/A 034GR2907

Weight

N/A 0.94 lb