BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: Recommended for attachment to steel or wooden beams, etc.
Features: Threaded mounting bracket provides an economical, practical, and adjustable means of securing hangers to beams.
Ordering: Specify rod size, figure number, name and finish.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed. FM Approved.

Type

N/A Beam Bracket

Style

N/A Threaded Steel Side

Rod Size

N/A 1/2

Material

N/A Carbon Steel

Finish

N/A Plain

Bolt Size

N/A 1/2 5/8

Max Load with 1/2 Lag Screw

N/A 650 lb

Max Load with 5/8 Lag Screw

N/A 850 lb

Max Load With Bolt to Steel

N/A 1,150 lb

Product Number

N/A 0500306493

UPC Code

N/A 69029134053

HPH Code

N/A 034GR8939

Weight

N/A 0.42 lb