Print Back
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 1-1/4 IN EPOXY COATED STEEL

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Epoxy Coated

Maximum Temperature

N/A 450 ºF

Max Load

N/A 730 lb

Pipe Size

N/A 1-1/4 in

Rod Size A

N/A 3/8 in

Product Number

N/A 0500172762

UPC Code

N/A 66242850165

Weight

N/A 0.4 lb