ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
Anvil EPS:
401-886-3000
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
customerservice@anvilintl.com
Print
Back
All Categories
>
Support Systems
>
Pipe Hangers & Supports
>
Pipe Attachments
>
Clevis Hangers & Shields
>
Fig. 260 - Adjustable Clevis Hanger
> 1/2-260-Plain
1/2-260-Plain, 260 1/2-3/4 BLK STL ADJ CLEVIS HANGER
ANVIL FIG. 260 ADJUSTABLE CLEVIS HANGER 1/2-3/4 BLACK FINISH STEEL
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downl
Unit of Measure
Imperial
Specifications
Material
N/A
Carbon Steel
Finish
N/A
Plain
Maximum Temperature
N/A
650 ºF
Max Load
N/A
610 lb
Pipe Size
N/A
1/2 in
Rod Size A
N/A
3/8 in
Product Number
N/A
0500173026
UPC Code
N/A
69029114048
HPH Code
N/A
034GR0196
Weight
N/A
0.31 lb