Print Back
We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Epoxy Coated

Maximum Temperature

N/A 450 ºF

Max Load

N/A 1350 lb

Pipe Size

N/A 3 1/2 in

Rod Size A

N/A 1/2 in

Product Number

N/A Contact Sales

UPC Code

N/A Contact Sales

Weight

N/A 1.1 lb