Item # |
BIM |
Valve Size |
Operating Torque |
Weight |
|---|---|---|---|---|
| 1 1/2-BV435 |
N/A
|
N/A 1 1/2 in | N/A 62 in·lb | N/A 6.6 lb |
| 2-BV435 |
N/A
|
N/A 2 in | N/A 150 in·lb | N/A 8.8 lb |
| 2 1/2-BV435 |
N/A
|
N/A 2 1/2 in | N/A 186 in·lb | N/A 15.4 lb |
| 3-BV435 |
N/A
|
N/A 3 in | N/A 248 in·lb | N/A 20.7 lb |
| 4-BV435 |
N/A
|
N/A 4 in | N/A 398 in·lb | N/A 55.0 lb |