Item # |
CAD |
Thickness |
Finish |
Weight |
|---|---|---|---|---|
| 3/4-599 |
CAD
N/A
|
Thickness N/A 5/8 in | Finish N/A Plain | Weight N/A 1.2 lb |
| 3/4-599-GAL |
CAD
N/A
|
Thickness N/A 5/8 in | Finish N/A Hot-Dip Galvanized | Weight N/A 1.2 lb |
| 1 1/4-599 |
CAD
N/A
|
Thickness N/A 1 1/8 in | Finish N/A Plain | Weight N/A 2.70 lb |
| 1 1/4-599-GAL |
CAD
N/A
|
Thickness N/A 1 1/8 in | Finish N/A Hot-Dip Galvanized | Weight N/A 2.70 lb |
| 1 3/8-599 |
CAD
N/A
|
Thickness N/A 1 1/8 in | Finish N/A Plain | Weight N/A 4.5 lb |
| 1 3/8-599-GAL |
CAD
N/A
|
Thickness N/A 1 1/8 in | Finish N/A Hot-Dip Galvanized | Weight N/A 4.5 lb |
| 1 1/2-599 |
CAD
N/A
|
Thickness N/A 1 1/4 in | Finish N/A Plain | Weight N/A 6.8 lb |
| 1 1/2-599-GAL |
CAD
N/A
|
Thickness N/A 1 1/4 in | Finish N/A Hot-Dip Galvanized | Weight N/A 6.8 lb |