Item # |
CAD |
Finish |
Rod Size |
Max Load |
Weight |
|---|---|---|---|---|---|
| 3/8-88-Plain |
CAD
N/A
|
Finish N/A Plain | Rod Size N/A 3/8 in | Max Load N/A 400 lb | Weight N/A 0.26 lb |
| 3/8-88-Galvanized |
CAD
N/A
|
Finish N/A Zinc Plated | Rod Size N/A 3/8 in | Max Load N/A 400 lb | Weight N/A 0.26 lb |
| 1/2-88-Plain |
CAD
N/A
|
Finish N/A Plain | Rod Size N/A 1/2 in | Max Load N/A 400 lb | Weight N/A 0.29 lb |
| 1/2-88-Galvanized |
CAD
N/A
|
Finish N/A Zinc Plated | Rod Size N/A 1/2 in | Max Load N/A 400 lb | Weight N/A 0.29 lb |
| 5/8-88-Plain |
CAD
N/A
|
Finish N/A Plain | Rod Size N/A 5/8 in | Max Load N/A 440 lb | Weight N/A 0.4 lb |
| 5/8-88-Galvanized |
CAD
N/A
|
Finish N/A Zinc Plated | Rod Size N/A 5/8 in | Max Load N/A 440 lb | Weight N/A 0.4 lb |
| 3/4-88-Plain |
CAD
N/A
|
Finish N/A Plain | Rod Size N/A 3/4 in | Max Load N/A 500 lb | Weight N/A 0.53 lb |
| 3/4-88-Galvanized |
CAD
N/A
|
Finish N/A Zinc Plated | Rod Size N/A 3/4 in | Max Load N/A 500 lb | Weight N/A 0.53 lb |