Item # |
CAD |
Finish |
Rod Size |
Max Load |
Weight |
|---|---|---|---|---|---|
| 3/8-95-Plain |
CAD
N/A
|
Finish N/A Plain | Rod Size N/A 3/8 in | Max Load N/A 230 lb | Weight N/A 0.34 lb |
| 3/8-95-Galvanized |
CAD
N/A
|
Finish N/A Zinc Plated | Rod Size N/A 3/8 in | Max Load N/A 230 lb | Weight N/A 0.34 lb |
| 1/2-95-Plain |
CAD
N/A
|
Finish N/A Plain | Rod Size N/A 1/2 in | Max Load N/A 380 lb | Weight N/A 0.4 lb |
| 1/2-95-Galvanized |
CAD
N/A
|
Finish N/A Zinc Plated | Rod Size N/A 1/2 in | Max Load N/A 380 lb | Weight N/A 0.4 lb |