BIM/CAD Content Library

CAD (0)
  • Cart is empty
The Model B480 Grooved End Stainless Steel Butterfly Valve with Lever Handle is a grooved-end stainless steel butterfly valve designed for 300 psi service, supplied with a 10-position locking lever handle. The end-to-end dimensions conform to MSS SP-67. The body is investment cast in grade CF8M (Type 316) to ASTM A743 with integral neck and ISO mounting top flange. The neck height allows for pipe insulation up to two inches thick. The disc is a dual-seal type, encapsulated either with Grade “EN” EPDM for cold water services or with Grade “T” Nitrile for oil services. The Model B480 Stainless Steel Butterfly Valves with standard disc and Grade “EN” EPDM seat are UL classified to ANSI/NSF 61 and ANSI/NSF 372
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

BIM

Valve Size

Min. Temperature

Max. Temperature

Weight

N/A Revit Icon (for items table) N/A 2 in N/A -30 ºF N/A 230 ºF N/A 5 lb
N/A Revit Icon (for items table) N/A 2 in N/A -20 ºF N/A 180 ºF N/A 5 lb
N/A Revit Icon (for items table) N/A 2 1/2 in N/A -30 ºF N/A 230 ºF N/A 7.00 lb
N/A Revit Icon (for items table) N/A 2 1/2 in N/A -20 ºF N/A 180 ºF N/A 7.00 lb
N/A Revit Icon (for items table) N/A 3 in N/A -30 ºF N/A 230 ºF N/A 6.6 lb
N/A Revit Icon (for items table) N/A 3 in N/A -20 ºF N/A 180 ºF N/A 6.6 lb
N/A Revit Icon (for items table) N/A 4 in N/A -30 ºF N/A 230 ºF N/A 11 lb
N/A Revit Icon (for items table) N/A 4 in N/A -20 ºF N/A 180 ºF N/A 11 lb
N/A Revit Icon (for items table) N/A 6 in N/A -30 ºF N/A 230 ºF N/A 20.2 lb
N/A Revit Icon (for items table) N/A 6 in N/A -20 ºF N/A 180 ºF N/A 20.2 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1