Item # |
CAD |
Rod Size |
Finish |
Max Load |
Weight |
|---|---|---|---|---|---|
| 3/8-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 3/8 | Finish N/A Plain | Max Load N/A 730 lb | Weight N/A 11.8 lb |
| 3/8-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 3/8 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 730 lb | Weight N/A 11.8 lb |
| 1/2-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 1/2 | Finish N/A Plain | Max Load N/A 1,350 lb | Weight N/A 11.9 lb |
| 1/2-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 1/2 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 1,350 lb | Weight N/A 11.9 lb |
| 5/8-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 5/8 | Finish N/A Plain | Max Load N/A 2,160 lb | Weight N/A 15.7 lb |
| 5/8-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 5/8 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 2,160 lb | Weight N/A 15.7 lb |
| 3/4-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 3/4 | Finish N/A Plain | Max Load N/A 3,230 lb | Weight N/A 16.9 lb |
| 3/4-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 3/4 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 3,230 lb | Weight N/A 16.9 lb |
| 7/8-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 7/8 | Finish N/A Plain | Max Load N/A 4,480 lb | Weight N/A 18.1 lb |
| 7/8-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 7/8 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 4,480 lb | Weight N/A 18.1 lb |
| 1-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 1 | Finish N/A Plain | Max Load N/A 5,900 lb | Weight N/A 36.9 lb |
| 1-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 1 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 5,900 lb | Weight N/A 36.9 lb |
| 1 1/4-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 1 1/4 | Finish N/A Plain | Max Load N/A 9,500 lb | Weight N/A 40.9 lb |
| 1 1/4-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 1 1/4 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 9,500 lb | Weight N/A 40.9 lb |
| 1 1/2-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 1 1/2 | Finish N/A Plain | Max Load N/A 13,800 lb | Weight N/A 59.8 lb |
| 1 1/2-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 1 1/2 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 13,800 lb | Weight N/A 59.8 lb |
| 1 3/4-49-CONCRETE CLEVIS PLATE |
CAD
N/A
|
Rod Size N/A 1 3/4 | Finish N/A Plain | Max Load N/A 18,600 lb | Weight N/A 93.6 lb |
| 1 3/4-49-GAL CONCRETE CLEVIS PLT |
CAD
N/A
|
Rod Size N/A 1 3/4 | Finish N/A Hot-Dip Galvanized with Zinc Plated Fasteners | Max Load N/A 18,600 lb | Weight N/A 93.6 lb |