Item # |
CAD |
Thread Size |
Max Load |
Weight |
|---|---|---|---|---|
| 3/8X3 1/2-142-BLK COACH SCR ROD |
CAD
N/A
|
Thread Size N/A 3/8 | Max Load N/A 390 lb | Weight N/A 0.080 lb |
| 3/8X8-142-BLK COACH SCR ROD |
CAD
N/A
|
Thread Size N/A 3/8 | Max Load N/A 390 lb | Weight N/A 0.19 lb |
| 1/2X3 1/2-142-BLK COACH SCR ROD |
CAD
N/A
|
Thread Size N/A 1/2 | Max Load N/A 640 lb | Weight N/A 0.15 lb |
| 1/2X8-142-BLK COACH SCR ROD |
CAD
N/A
|
Thread Size N/A 1/2 | Max Load N/A 640 lb | Weight N/A 0.35 lb |