Item # |
CAD |
Rod Size |
Finish |
Max Load |
Weight |
|---|---|---|---|---|---|
| 3/8X1/4-135R-CS-GAL |
CAD
N/A
|
Rod Size N/A 3/8X1/4 in | Finish N/A Galvanized | Max Load N/A 240 lb | Weight N/A 0.13 lb |
| 1/2X3/8-135R-CS-GAL |
CAD
N/A
|
Rod Size N/A 1/2X3/8 in | Finish N/A Galvanized | Max Load N/A 730 lb | Weight N/A 0.13 lb |
| 5/8X1/2-135R-CS-GAL |
CAD
N/A
|
Rod Size N/A 5/8X1/2 in | Finish N/A Galvanized | Max Load N/A 1,350 lb | Weight N/A 0.19 lb |
| 3/4X5/8-135R-CS-GAL |
CAD
N/A
|
Rod Size N/A 3/4X5/8 in | Finish N/A Galvanized | Max Load N/A 2,160 lb | Weight N/A 0.26 lb |
| 7/8X3/4-135R-CS-GAL |
CAD
N/A
|
Rod Size N/A 7/8X3/4 in | Finish N/A Galvanized | Max Load N/A 3,230 lb | Weight N/A 0.41 lb |