BIM/CAD Content Library

CAD (0)
  • Cart is empty
The AnvilStar Tri-Flex Loop is the only flexible pipe loop that absorbs and compensates pipe movement in six degrees of freedom (three coordinates axes, plus rotation about those axes simultaneously.)
The patented multi-plane movement design make the AnvilStar Tri-Flex Loop the safest and most reliable means of absorbing movement resulting from random seismic shifts in a fire protection system.
AnvilStar Tri-Flex Loop manufactured with a 4:1 safety factor.
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Pipe Size

Item #

BIM

Nominal Pipe Size

Weight

N/A Revit Icon (for items table) N/A 2 N/A 25 lb
N/A Revit Icon (for items table) N/A 2 1/2 N/A 40.00 lb
N/A Revit Icon (for items table) N/A 3 N/A 51 lb
N/A Revit Icon (for items table) N/A 4 N/A 85 lb
N/A Revit Icon (for items table) N/A 5 N/A 137.00 lb
N/A Revit Icon (for items table) N/A 6 N/A 189 lb
N/A Revit Icon (for items table) N/A 8 N/A 372 lb
N/A Revit Icon (for items table) N/A 10 N/A 621 lb
N/A Revit Icon (for items table) N/A 12 N/A 936 lb
N/A Revit Icon (for items table) N/A 2 N/A 22 lb
N/A Revit Icon (for items table) N/A 2 1/2 N/A 37 lb
N/A Revit Icon (for items table) N/A 3 N/A 48 lb
N/A Revit Icon (for items table) N/A 4 N/A 79 lb
N/A Revit Icon (for items table) N/A 5 N/A 125.0 lb
N/A Revit Icon (for items table) N/A 6 N/A 177.0 lb
N/A Revit Icon (for items table) N/A 8 N/A 340 lb
N/A Revit Icon (for items table) N/A 10 N/A 576 lb
N/A Revit Icon (for items table) N/A 12 N/A 855 lb
N/A Revit Icon (for items table) N/A 2 N/A 27 lb
N/A Revit Icon (for items table) N/A 2 1/2 N/A 44 lb
N/A Revit Icon (for items table) N/A 3 N/A 55.0 lb
N/A Revit Icon (for items table) N/A 4 N/A 91 lb
N/A Revit Icon (for items table) N/A 5 N/A 146 lb
N/A Revit Icon (for items table) N/A 6 N/A 203 lb
N/A Revit Icon (for items table) N/A 8 N/A 396 lb
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2