Item # |
CAD |
Rod Size |
Finish |
Operating Temperature [Max] |
Weight |
|---|---|---|---|---|---|
| 3/8-60-Plain |
CAD
N/A
|
Rod Size N/A 3/8 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 0.6 lb |
| 1/2-60-Plain |
CAD
N/A
|
Rod Size N/A 1/2 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 0.6 lb |
| 5/8-60-Plain |
CAD
N/A
|
Rod Size N/A 5/8 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 0.9 lb |
| 3/4-60-Plain |
CAD
N/A
|
Rod Size N/A 3/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 1.6 lb |
| 7/8-60-Plain |
CAD
N/A
|
Rod Size N/A 7/8 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 2.2 lb |
| 1-60-Plain |
CAD
N/A
|
Rod Size N/A 1 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 2.10 lb |
| 1 1/4-60-Plain |
CAD
N/A
|
Rod Size N/A 1 1/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 3.30 lb |
| 1 1/2-60-Plain |
CAD
N/A
|
Rod Size N/A 1 1/2 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 4.8 lb |
| 1 3/4-60-Plain |
CAD
N/A
|
Rod Size N/A 1 3/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 4.7 lb |
| 2-60-Plain |
CAD
N/A
|
Rod Size N/A 2 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 4.5 lb |
| 2 1/4-60-Plain |
CAD
N/A
|
Rod Size N/A 2 1/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 6.6 lb |
| 2 1/2-60-Plain |
CAD
N/A
|
Rod Size N/A 2 1/2 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 6.4 lb |
| 2 3/4-60-Plain |
CAD
N/A
|
Rod Size N/A 2 3/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 6.2 lb |
| 3-60-Plain |
CAD
N/A
|
Rod Size N/A 3 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 5.9 lb |
| 3 1/4-60-Plain |
CAD
N/A
|
Rod Size N/A 3 1/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 5.6 lb |
| 3 1/2-60-Plain |
CAD
N/A
|
Rod Size N/A 3 1/2 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 8.1 lb |
| 3 3/4-60-Plain |
CAD
N/A
|
Rod Size N/A 3 3/4 | Finish N/A Plain | Operating Temperature [Max] N/A 750 ºF | Weight N/A 7.8 lb |
| 3/8-60-Galvanized |
CAD
N/A
|
Rod Size N/A 3/8 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 0.6 lb |
| 1/2-60-Galvanized |
CAD
N/A
|
Rod Size N/A 1/2 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 0.6 lb |
| 5/8-60-Galvanized |
CAD
N/A
|
Rod Size N/A 5/8 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 0.9 lb |
| 3/4-60-Galvanized |
CAD
N/A
|
Rod Size N/A 3/4 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 1.6 lb |
| 7/8-60-Galvanized |
CAD
N/A
|
Rod Size N/A 7/8 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 2.2 lb |
| 1-60-Galvanized |
CAD
N/A
|
Rod Size N/A 1 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 2.10 lb |
| 1 1/4-60-Galvanized |
CAD
N/A
|
Rod Size N/A 1 1/4 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 3.30 lb |
| 1 1/2-60-Galvanized |
CAD
N/A
|
Rod Size N/A 1 1/2 | Finish N/A Hot-Dip Galvanized | Operating Temperature [Max] N/A 450 ºF | Weight N/A 4.8 lb |