Print Back
Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Maximum Load: As indicated at 70° F see page 135 for rating factor at higher temperatures.
Features:
  • No lubrication required.
  • Allows up to 4" of insulation.
  • Allows up to 10" travel standard.
  • Weld in place design.
Available Options:
  • Increased travels.
  • Increased "H" Section heights.
  • Clamps, Fig. 212 or Fig. 432.
  • Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the "W" dimention minus 1 1/2" and the "BL" dimention minus 1 1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
Ordering: Specify figure number, type, name, finish and any other option desired.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35).

Type

N/A Structural "H"

Style

N/A With 212 Clamps

Pipe Size

N/A 16 in

Material

N/A Carbon Steel

Finish

N/A Plain

Ambient Temperature [Max]

N/A 750 ºF

Max Load Down

N/A 16,000 lb

Product Number

N/A 0500558580

UPC Code

N/A 69029157982

Weight

N/A 0.01 lb